1. Product SearchInductorsLQM21PN2R2MGS#

LQM21PN2R2MGS#

“#” at the end indicates the package specification code.

Size Code 2012 (0805) in mm (in inch), 1.0mm max. Thickness

< List of part numbers with package codes >
LQM21PN2R2MGSB LQM21PN2R2MGSD

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.15mm
W size 1.25±0.15mm
T size 0.9±0.1mm
Size code inch (mm) 0805 (2012)
Inductance 2.2μH±20%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 950mA
Max. of DC resistance 0.225Ω
DC resistance 0.180Ω±25%
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 40MHz
Brand Murata
Operating Temperature Range -40℃ to 85℃
Series LQM21PN_GS

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

0.012g

Murata Icon X Characteristic Data

Download a PDF file of this page