1. Product SearchInductorsLQM21PH2R2NGC#

LQM21PH2R2NGC#

“#” at the end indicates the package specification code.

Bias Current Characteristics Improved

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQM21PH2R2NGCB LQM21PH2R2NGCD

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.15mm
W size 1.25±0.15mm
T size 0.9±0.1mm
Size code inch (mm) 0805 (2012)
Inductance 2.2μH±30%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 540mA(Max.) / 680mA(Typ.)
Rated current (Itemp) (Based on Temperature rise) 800mA(Ambient temp.85℃)600mA(Ambient temp.125℃)10mA(Ambient temp.150℃)
Max. of DC resistance 0.29Ω
DC resistance 0.23Ω(Typ.)
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 40MHz
Brand Murata
Operating Temperature Range -55℃ to 150℃
Series LQM21PH_GC

Murata Icon X Notices

Please consider 'Notice (Rating).' When rated current is applied to the products, inductance will be within ±30% of initial inductance value range When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

0.012g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page