1. Product SearchInductorsLQM21NN2R7K10#

LQM21NN2R7K10#

“#” at the end indicates the package specification code.

Size Code 2012 (0805) in mm (in inch)

  • Last Time Buy Date : 3/31/2025
< List of part numbers with package codes >
LQM21NN2R7K10B LQM21NN2R7K10K LQM21NN2R7K10L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.25±0.2mm
T size 1.25±0.2mm
Size code inch (mm) 0805 (2012)
Inductance 2.7μH±10%
Inductance Test Frequency 10MHz
Rated current (Isat) (Based on Inductance change) 30mA
Rated current (Itemp) (Based on Temperature rise) 30mA
Max. of DC resistance 0.69Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Ferrite Core)
Q(min.) 45
Q Test Frequency 10MHz
Self resonance frequency (min.) 66MHz
Brand Murata
Series LQM21NN_10

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330Embossed Tape 10000
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.014g

Download a PDF file of this page