1. Product SearchInductorsLQM21NN1R0K10#

LQM21NN1R0K10#

“#” at the end indicates the package specification code.

Size Code 2012 (0805) in mm (in inch)

  • Last Time Buy Date : 3/31/2025
< List of part numbers with package codes >
LQM21NN1R0K10B LQM21NN1R0K10D LQM21NN1R0K10J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.25±0.2mm
T size 0.85±0.2mm
Size code inch (mm) 0805 (2012)
Inductance 1μH±10%
Inductance Test Frequency 10MHz
Rated current (Isat) (Based on Inductance change) 50mA
Rated current (Itemp) (Based on Temperature rise) 50mA
Max. of DC resistance 0.4Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Ferrite Core)
Q(min.) 45
Q Test Frequency 10MHz
Self resonance frequency (min.) 107MHz
Brand Murata
Series LQM21NN_10

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.01g

Download a PDF file of this page

Related Products