1. Product SearchInductorsLQM21FN100N00#

LQM21FN100N00#

“#” at the end indicates the package specification code.

Bias Current Characteristics Improved

  • Last Time Buy Date : 3/31/2025
< List of part numbers with package codes >
LQM21FN100N00B LQM21FN100N00K LQM21FN100N00L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.25±0.2mm
T size 1.25±0.2mm
Size code inch (mm) 0805 (2012)
Inductance 10μH±30%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 60mA
Max. of DC resistance 0.65Ω
DC resistance 0.50Ω±30%
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 15MHz
Brand Murata
Series LQM21FN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330Embossed Tape 10000
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.016g

Download a PDF file of this page

Related Products