1. Product SearchInductorsLQM21DN1R0N00#

LQM21DN1R0N00#

“#” at the end indicates the package specification code.

Low DC Resistance Type

  • Last Time Buy Date : 3/31/2025
< List of part numbers with package codes >
LQM21DN1R0N00B LQM21DN1R0N00D LQM21DN1R0N00J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.25±0.2mm
T size 0.85±0.2mm
Size code inch (mm) 0805 (2012)
Inductance 1μH±30%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 60mA
Max. of DC resistance 0.1Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 75MHz
Brand Murata
Series LQM21DN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.01g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products