1. Product SearchInductorsLQM18PW2R2MCH#

LQM18PW2R2MCH#

“#” at the end indicates the package specification code.

Bias Current Characteristics Improved

< List of part numbers with package codes >
LQM18PW2R2MCHB LQM18PW2R2MCHD

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.2mm
W size 0.8±0.2mm
T size 0.5±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 2.2μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 0.20A(Max) / 0.30A(Typ.)
Rated current (Itemp) (Based on Temperature rise) 0.75A(Max) / 0.85A(Typ.)
Max. of DC resistance 0.475Ω
DC resistance 0.38Ω(Typ.)
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 50MHz
Brand Murata
Operating Temperature Range -40℃ to 85℃
Series LQM18PW_CH

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

0.004g

Murata Icon X Characteristic Data

Download a PDF file of this page