1. Product SearchInductorsLQM18PN4R7MFR#

LQM18PN4R7MFR#

“#” at the end indicates the package specification code.

Low DC Resistance Type

< List of part numbers with package codes >
LQM18PN4R7MFRB LQM18PN4R7MFRL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.8±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 4.7μH±20%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 620mA
Max. of DC resistance 0.55Ω
DC resistance 0.44Ω±25%
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 40MHz
Brand Murata
Operating Temperature Range -40℃ to 85℃
Series LQM18PN_FR

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180Embossed Tape 4000

Mass (typ.)

1 piece

0.005g

Murata Icon X Characteristic Data

Download a PDF file of this page