1. Product SearchInductorsLQM18NN47NM00#

LQM18NN47NM00#

“#” at the end indicates the package specification code.

Size Code 1608 (0603) in mm (in inch)

  • Last Time Buy Date : 3/31/2025
< List of part numbers with package codes >
LQM18NN47NM00B LQM18NN47NM00D LQM18NN47NM00J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.8±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 47nH±20%
Inductance Test Frequency 50MHz
Rated current (Isat) (Based on Inductance change) 50mA
Rated current (Itemp) (Based on Temperature rise) 50mA
Max. of DC resistance 0.3Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Ferrite Core)
Q(min.) 10
Q Test Frequency 50MHz
Self resonance frequency (min.) 260MHz
Brand Murata
Series LQM18NN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.005g

Download a PDF file of this page

Related Products