1. Product SearchInductorsLQM18JNR12J00#

LQM18JNR12J00#

“#” at the end indicates the package specification code.

For NFC circuit, low leakage flux, small change of electrical characteristics on large current amplitude.

< List of part numbers with package codes >
LQM18JNR12J00B LQM18JNR12J00D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.55±0.10mm
Size code inch (mm) 0603 (1608)
Inductance 120nH±5%
Inductance Test Frequency 25MHz
Rated current (Itemp) (Based on Temperature rise) 610mA
Max. of DC resistance 0.5875Ω
DC resistance 0.47Ω±25%
Class of magnetic shield Shielded(Ferrite Core)
Q(min.) 8
Q Test Frequency 25MHz
Self resonance frequency (min.) 150MHz
Brand Murata
Operating Temperature Range -40℃ to 85℃
Series LQM18JN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

0.004g

Murata Icon X Characteristic Data

Download a PDF file of this page