1. Product SearchInductorsLQH66SN103M03#

LQH66SN103M03#

“#” at the end indicates the package specification code.

Closed Magnetic Circuit

< List of part numbers with package codes >
LQH66SN103M03K LQH66SN103M03L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 6.3±0.3mm
W size 6.3±0.3mm
T size 4.7±0.3mm
Size code inch (mm) 2525 (6363)
Inductance 10000μH±20%
Inductance Test Frequency 10kHz
Rated current (Itemp) (Based on Temperature rise) 0.05A
Max. of DC resistance 55.58Ω
DC resistance 39.7Ω±40%
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 80℃
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 0.5MHz
Brand Murata
Series LQH66SN_03

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±10% of initial inductance value. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 1500
L 180Embossed Tape 350

Mass (typ.)

1 piece

0.71g

Download a PDF file of this page