1. Product SearchInductorsLQH5BPZ1R0NT0#

LQH5BPZ1R0NT0#

“#” at the end indicates the package specification code.

For Automotive (car navigation/car audio)*Remove the portion asked for high reliability ex.power train

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQH5BPZ1R0NT0K LQH5BPZ1R0NT0L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive infotainment/comfort equipment

Appearance & Shape

Murata Icon X Specifications

L size 5.0±0.2mm
W size 5.0±0.2mm
T size 2.0±0.2mm
Size code inch (mm) 2020 (5050)
Inductance 1μH±30%
Inductance Test Frequency 100kHz
Rated current (Isat) (Based on Inductance change) 5.8A(Max.) / 7.9A(Typ.)
Rated current (Itemp) (Based on Temperature rise) Ambient temp.85℃ 3.1A(Max.) 4.4A(Typ.)Ambient temp.105℃ 1.68A(Max.)
Max. of DC resistance 0.0228Ω
DC resistance 0.019Ω±20%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 105℃
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 90MHz
Brand Murata
Series LQH5BPZ_T0

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value. When rated current is applied to the products, self-temperature rise shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 3000
L 180Embossed Tape 500

Mass (typ.)

1 piece

0.22g

Murata Icon X Characteristic Data

Download a PDF file of this page