1. Product SearchInductorsLQH5BPN150M38#

LQH5BPN150M38#

“#” at the end indicates the package specification code.

Size Code 5050 (2020) in mm (in inch), 4.0mm max. Thickness

< List of part numbers with package codes >
LQH5BPN150M38K LQH5BPN150M38L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 4.9±0.2mm
W size 4.9±0.2mm
T size 4.0
Size code inch (mm) 2020 (5050)
Inductance 15μH±20%
Inductance Test Frequency 100kHz
Rated current (Isat) (Based on Inductance change) 1800mA
Rated current (Itemp) (Based on Temperature rise) 1900mA
Max. of DC resistance 0.096Ω
DC resistance 0.08Ω±20%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 10MHz
Brand Murata
Series LQH5BPN_38

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. When rated current is applied to the products, temperature rise caused by self-generated heat shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 1500
L 180Embossed Tape 400

Mass (typ.)

1 piece

0.35g

Murata Icon X Characteristic Data

Download a PDF file of this page