1. Product SearchInductorsLQH5BPN100M38#

LQH5BPN100M38#

“#” at the end indicates the package specification code.

Size Code 5050 (2020) in mm (in inch), 4.0mm max. Thickness

< List of part numbers with package codes >
LQH5BPN100M38K LQH5BPN100M38L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 4.9±0.2mm
W size 4.9±0.2mm
T size 4.0
Size code inch (mm) 2020 (5050)
Inductance 10μH±20%
Inductance Test Frequency 100kHz
Rated current (Isat) (Based on Inductance change) 2600mA
Rated current (Itemp) (Based on Temperature rise) 2200mA
Max. of DC resistance 0.0672Ω
DC resistance 0.056Ω±20%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 13MHz
Brand Murata
Series LQH5BPN_38

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. When rated current is applied to the products, temperature rise caused by self-generated heat shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 1500
L 180Embossed Tape 400

Mass (typ.)

1 piece

0.35g

Murata Icon X Characteristic Data

Download a PDF file of this page