1. Product SearchInductorsLQH5BPB1R2NT0#

LQH5BPB1R2NT0#

“#” at the end indicates the package specification code.

105℃ Operation Available

< List of part numbers with package codes >
LQH5BPB1R2NT0K LQH5BPB1R2NT0L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 5.0±0.2mm
W size 5.0±0.2mm
T size 2.0±0.2mm
Size code inch (mm) 2020 (5050)
Inductance 1.2μH±30%
Inductance Test Frequency 100kHz
Rated current (Isat) (Based on Inductance change) 5.4A
Rated current (Itemp) (Based on Temperature rise) 3.1A(Ambient temp.85℃)1.68A(Ambient temp.105℃)
Max. of DC resistance 0.0228Ω
DC resistance 0.019Ω±20%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 105℃
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 90MHz
Brand Murata
Series LQH5BPB_T0

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of nominal inductance value. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 3000
L 180Embossed Tape 500

Mass (typ.)

1 piece

0.22g

Murata Icon X Characteristic Data

Download a PDF file of this page