Wire Wound Ferrite Inductor for General Circuits
LQH44NN4R7M03#
“#” indicates a package specification code.
Size Code 4040 (1515) in mm (in inch), General use
< List of part numbers with package codes >
LQH44NN4R7M03L 、 LQH44NN4R7M03K
Shape


L size | 4.0 ±0.2mm |
W size | 4.0 ±0.2mm |
T size | 4.3 ±0.2mm |
Size code in inch (mm) | 1515 (4040) |
Specifications
Inductance | 4.7µH ±20% |
Inductance test frequency | 1kHz |
Rated current (Itemp) (Based on Temperature rise) | 1.95A |
Max. of DC resistance | 0.052Ω |
Avg. of DC resistance | 0.040Ω±30% |
Self resonance frequency (min.) | 23.4MHz |
Operating temperature range (Self-temperature rise is included) | -40℃ to 125℃ |
Operating temperature range (Self-temperature rise is not included) | -40℃ to 85℃ |
Class of magnetic shield | No Shield |
Series | LQH44NN_03 |
Notes
When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.
References
Packaging code |
Specifications | Minimum quantity |
---|---|---|
L | φ180mm Embossed taping | 250 |
K | φ330mm Embossed taping | 1500 |
Mass (Typ.) | |
---|---|
1 piece | 0.26g |
Chart of characteristic data (The charts below may show another part number which shares its characteristics.)
Inductance-Current characteristics (Typ.)
