1. Product SearchInductorsLQH44NN100K03#

LQH44NN100K03#

“#” at the end indicates the package specification code.

Size Code 4040 (1515) in mm (in inch), General use

< List of part numbers with package codes >
LQH44NN100K03K LQH44NN100K03L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 4.0±0.2mm
W size 4.0±0.2mm
T size 4.3±0.2mm
Size code inch (mm) 1515 (4040)
Inductance 10μH±10%
Inductance Test Frequency 1kHz
Rated current (Itemp) (Based on Temperature rise) 1.30A
Max. of DC resistance 0.0871Ω
DC resistance 0.067Ω±30%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 23.5MHz
Brand Murata
Series LQH44NN_03

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 1500
L 180Embossed Tape 250

Mass (typ.)

1 piece

0.26g

Download a PDF file of this page