Wire Wound Ferrite Inductor for Automotive
LQH43NH222J03#
“#” indicates a package specification code.
It can be used in 125 ℃ environment.
AEC-Q200 Conforming Products *Please contact us if you have any questions.
< List of part numbers with package codes >
LQH43NH222J03L 、 LQH43NH222J03K
Shape


L size | 4.5 ±0.3mm |
W size | 3.2 ±0.2mm |
T size | 2.6 ±0.2mm |
Size code in inch (mm) | 1812 (4532) |
Specifications
Inductance | 2200µH ±5% |
Inductance test frequency | 1kHz |
Rated current (Itemp) (Based on Temperature rise) | 30mA |
Max. of DC resistance | 36.72Ω |
Avg. of DC resistance | 30.6Ω±20% |
Q (min.) | 40 |
Q test frequency | 252kHz |
Self resonance frequency (min.) | 1.3MHz |
Operating temperature range | -40 to 125℃ |
Class of magnetic shield | No Shield |
Series | LQH43NH_03 |
Notes
References
Packaging code |
Specifications | Minimum quantity |
---|---|---|
L | φ180mm Embossed taping | 500 |
K | φ330mm Embossed taping | 2500 |
Mass (Typ.) | |
---|---|
1 piece | 0.13g |