1. Product SearchInductorsLQH43MN102J03#

LQH43MN102J03#

“#” at the end indicates the package specification code.

Size Code 4532 (1812) in mm (in inch)

< List of part numbers with package codes >
LQH43MN102J03K LQH43MN102J03L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 4.5±0.3mm
W size 3.2±0.2mm
T size 2.6±0.2mm
Size code inch (mm) 1812 (4532)
Inductance 1000μH±5%
Inductance Test Frequency 1kHz
Rated current (Itemp) (Based on Temperature rise) 50mA
Max. of DC resistance 25Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Q(min.) 40
Q Test Frequency 252kHz
Self resonance frequency (min.) 2MHz
Brand Murata
Series LQH43MN_03

Murata Icon X Notices

When rated current is applied to the products, self-temperature rise shall be limited to 20°C max and inductance will be within ±10% of initial inductance value.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 2500
L 180Embossed Tape 500

Mass (typ.)

1 piece

0.13g

Download a PDF file of this page