1. Product SearchInductorsLQH3NPN2R2MMR#

LQH3NPN2R2MMR#

“#” at the end indicates the package specification code.

Low DC Resistance Type

  • Last Time Buy Date : 9/30/2020
  • Date of Discontinuation : 3/31/2021
< List of part numbers with package codes >
LQH3NPN2R2MMRE LQH3NPN2R2MMRF

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 3.0±0.2mm
W size 3.0±0.2mm
T size 1.4±0.1mm
Size code inch (mm) 1212 (3030)
Inductance 2.2μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 1380mA
Rated current (Itemp) (Based on Temperature rise) 1750mA
Max. of DC resistance 0.0816Ω
DC resistance 0.068Ω±20%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 75MHz
Brand Murata
Series LQH3NPN_MR

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of nominal inductance value. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
E 180Embossed Tape E 2000
F 330Embossed Tape 8000

Mass (typ.)

1 piece

0.051g

Download a PDF file of this page

Related Products