1. Product SearchInductorsLQH3NPN101MME#

LQH3NPN101MME#

“#” at the end indicates the package specification code.

Size Code 3030 (1212) in mm (in inch), 1.5mm max.Thickness. high performance type.

< List of part numbers with package codes >
LQH3NPN101MMEB LQH3NPN101MMEK LQH3NPN101MMEL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 3.0±0.2mm
W size 3.0±0.2mm
T size 1.4±0.1mm
Size code inch (mm) 1212 (3030)
Inductance 100μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 260mA
Rated current (Itemp) (Based on Temperature rise) 430mA(Ambient temp.85℃)270mA(Ambient temp.105℃)
Max. of DC resistance 1.908Ω
DC resistance 1.59Ω±20%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 105℃
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 3MHz
Brand Murata
Series LQH3NPN_ME

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. When rated current is applied to the products, temperature rise caused by self-generated heat shall be limited to 40°C max (ambient temperature 85°C max). When rated current is applied to the products, temperature rise caused by self-generated heat shall be limited to 20°C max (ambient temperature 85°C to 105°C). Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330Embossed Tape 8000
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.051g

Murata Icon X Characteristic Data

Download a PDF file of this page