1. Product SearchInductorsLQH32DN391K23#

LQH32DN391K23#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
LQH32DN391K23K LQH32DN391K23L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.3mm
W size 2.5±0.2mm
T size 2.0±0.2mm
Size code inch (mm) 1210 (3225)
Inductance 390μH±10%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 60mA
Max. of DC resistance 22.1Ω
DC resistance 17Ω±30%
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 5MHz
Brand Murata
Operating Temperature Range -40℃ to 85℃
Series LQH32DN_23

Murata Icon X Notices

When rated current is applied to the products, self-temperature rise shall be limited to 20°C max and inductance will be within ±10% of initial inductance value.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.06g

Download a PDF file of this page