1. Product SearchInductorsLQH32CH1R0M23#

LQH32CH1R0M23#

“#” at the end indicates the package specification code.

Size Code 3225 (1210) in mm (in inch)

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQH32CH1R0M23B LQH32CH1R0M23K LQH32CH1R0M23L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.3mm
W size 2.5±0.2mm
T size 2.0±0.2mm
Size code inch (mm) 1210 (3225)
Inductance 1μH±20%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 800mA
Max. of DC resistance 0.117Ω
DC resistance 0.09Ω±30%
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 96MHz
Brand Murata
Series LQH32CH_23

Murata Icon X Notices

When rated current is applied to the products, self-temperature rise shall be limited to 20°C max and inductance will be within ±10% of initial inductance value.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.06g

Download a PDF file of this page