1. Product SearchInductorsLQH31HN54NK03#

LQH31HN54NK03#

“#” at the end indicates the package specification code.

Size Code 3216 (1206) in mm (in inch), Ferrite Core High Frequency Wound Type

  • Last Time Buy Date : 3/31/2024
  • Date of Discontinuation : 9/30/2024
< List of part numbers with package codes >
LQH31HN54NK03K LQH31HN54NK03L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.3mm
W size 1.6±0.2mm
T size 1.8±0.2mm
Size code inch (mm) 1206 (3216)
Inductance 54nH±10%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 920mA
Max. of DC resistance 0.0455Ω
DC resistance 0.035Ω±30%
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Q(min.) 50
Q Test Frequency 100MHz
Self resonance frequency (min.) 800MHz
Brand Murata
Series LQH31HN_03

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.029g

Murata Icon X Characteristic Data

Download a PDF file of this page