1. Product SearchInductorsLQH2MCN120M52#

LQH2MCN120M52#

“#” at the end indicates the package specification code.

Size Code 2016 (0806) in mm (in inch), 0.7mm max. Thickness

< List of part numbers with package codes >
LQH2MCN120M52B LQH2MCN120M52L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.6±0.2mm
T size 0.65±0.05mm
Size code inch (mm) 0806 (2016)
Inductance 12μH±20%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 170mA
Max. of DC resistance 3.12Ω
DC resistance 2.4Ω±30%
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 30MHz
Brand Murata
Series LQH2MCN_52

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±10% of initial inductance value. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.009g

Murata Icon X Characteristic Data

Download a PDF file of this page