1. Product SearchInductorsLQH2HPN1R5NJR#

LQH2HPN1R5NJR#

“#” at the end indicates the package specification code.

Size Code 2520 (1008) in mm (in inch), 1.2mm max. Thickness. Low DC resistance design

  • Last Time Buy Date : 3/31/2024
  • Date of Discontinuation : 9/30/2024
< List of part numbers with package codes >
LQH2HPN1R5NJRL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.5±0.2mm
W size 2.0±0.2mm
T size 1.1±0.1mm
Size code inch (mm) 1008 (2520)
Inductance 1.5μH±30%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 2200mA
Rated current (Itemp) (Based on Temperature rise) 1810mA(Ambient temp.85℃)1080mA(Ambient temp.105℃)
Max. of DC resistance 0.09Ω
DC resistance 0.075Ω±20%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 105℃
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 95MHz
Brand Murata
Series LQH2HPN_JR

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C. When rated current is applied to the products, the self-temperature rise shall be limited to 40°C max. (ambient temperature 85°C). When rated current is applied to the products, the self-temperature rise shall be limited to 20°C max. (ambient temperature 85 °C to 105°C).

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.023g

Download a PDF file of this page

Related Products