1. Product SearchInductorsLQH2HPN101MGR#

LQH2HPN101MGR#

“#” at the end indicates the package specification code.

Size Code 2520 (1008) in mm (in inch), 1.0mm max. Thickness.Low DC resistance design

< List of part numbers with package codes >
LQH2HPN101MGRL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.5±0.2mm
W size 2.0±0.2mm
T size 0.9±0.1mm
Size code inch (mm) 1008 (2520)
Inductance 100μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 210mA
Rated current (Itemp) (Based on Temperature rise) 150mA(Ambient temp.85℃)
Max. of DC resistance 7.08Ω
DC resistance 5.9Ω±20%
Operating Temperature Range (Self-temperature rise is included) -40℃ to 105℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 5MHz
Brand Murata
Series LQH2HPN_GR

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. Keep the temperature (ambient temperature plus self-generation of heat) under 105°C. When rated current is applied to the products, temperature rise caused by self-generated heat shall be limited to 20°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.019g

Murata Icon X Characteristic Data

Download a PDF file of this page