1. Product SearchInductorsLQG15WH10NJ02#

LQG15WH10NJ02#

“#” at the end indicates the package specification code.

Size Code 1005 (0402) in mm (in inch),Multilayer Type,High Q, Automotive available (Powertrain/Safety)

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQG15WH10NJ02B LQG15WH10NJ02D LQG15WH10NJ02J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.05mm
W size 0.6±0.05mm
T size 0.5±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 10nH±5%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 500mA
Max. of DC resistance 0.19Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 23
Q Test Frequency 250MHz
Self resonance frequency (min.) 3300MHz
Brand Murata
Series LQG15WH_02

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
D 180mm Paper Tape 10000
J 330mm Paper Tape 40000

Mass (typ.)

1 piece

0.001g

Murata Icon X Characteristic Data

Download a PDF file of this page