1. Product SearchInductorsLQB18NNR22K10#

LQB18NNR22K10#

“#” at the end indicates the package specification code.

Suitable for Matching, Choke

  • Last Time Buy Date : 9/30/2023
  • Date of Discontinuation : 3/31/2024
< List of part numbers with package codes >
LQB18NNR22K10B LQB18NNR22K10D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.8±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 220nH±10%
Inductance Test Frequency 25MHz
Rated current (Itemp) (Based on Temperature rise) 450mA
Max. of DC resistance 0.37Ω
Class of magnetic shield Shielded(Ferrite Core)
Q(min.) 25
Q Test Frequency 25MHz
Self resonance frequency (min.) 80MHz
Brand Murata
Operating Temperature Range -55℃ to 125℃
Series LQB18NN_10

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

0.005g

Download a PDF file of this page

Related Products