1. Product SearchInductorsLQB15NNR27M10#

LQB15NNR27M10#

“#” at the end indicates the package specification code.

For Matching, Choke

  • Last Time Buy Date : 9/30/2023
  • Date of Discontinuation : 3/31/2024
< List of part numbers with package codes >
LQB15NNR27M10B LQB15NNR27M10D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.05mm
W size 0.5±0.05mm
T size 0.5±0.05mm
Size code inch (mm) 0402 (1005)
Inductance 270nH±20%
Inductance Test Frequency 25MHz
Rated current (Itemp) (Based on Temperature rise) 330mA
Max. of DC resistance 0.5125Ω
DC resistance 0.41Ω±25%
Class of magnetic shield Shielded(Ferrite Core)
Q(min.) 10
Q Test Frequency 25MHz
Self resonance frequency (min.) 80MHz
Brand Murata
Operating Temperature Range -55℃ to 125℃
Series LQB15NN_10

Murata Icon X Notices

When rated current is applied to the products, self-generation of heat will rise to 25°C or less.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.001g

Download a PDF file of this page

Related Products