1. Product SearchInductorsFDSD0415-H-1R5M#

FDSD0415-H-1R5M#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 9/29/2023
  • Date of Discontinuation : 4/30/2024
< List of part numbers with package codes >
FDSD0415-H-1R5M=P3

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 4.0±0.2mm
W size 4.0±0.2mm
T size 1.5mm
Size code inch (mm) 1515 (4040)
Inductance 1.5μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 5000mA
Rated current (Itemp) (Based on Temperature rise) 3700mA
Max. of DC resistance 0.047Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Class of magnetic shield Shielded(Metal Alloy)
Absolute maximum voltage 30Vdc
Brand Murata
Series FDSD0415

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 30%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
=P3 330Embossed Tape 4000

Mass (typ.)

1 piece

0.12g

Download a PDF file of this page

Related Products