1. Product SearchInductorsDFEH7030D-1R0M#

DFEH7030D-1R0M#

“#” at the end indicates the package specification code.

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
DFEH7030D-1R0M=P3

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 7.0±0.3mm
W size 6.6±0.3mm
T size 3.0mm
Size code inch (mm) 2726 (7066)
Inductance 1μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 9A(Max.) / 12A(Typ.)
Rated current (Itemp) (Based on Temperature rise) 9.1A(Max.) / 11A(Typ.)
Max. of DC resistance 0.0099Ω
DC resistance 0.0082Ω(Typ.)
Operating Temperature Range (Self-temperature rise is included) -40℃ to 155℃
Class of magnetic shield Shielded(Metal Alloy)
Absolute maximum voltage 50Vdc
Brand Murata
Series DFEH7030D

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 20%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
=P3 330Embossed Tape 1000

Mass (typ.)

1 piece

0.6614g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page