1. Product SearchInductorsDFE2HCAH2R2MJ0#

DFE2HCAH2R2MJ0#

“#” at the end indicates the package specification code.

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
DFE2HCAH2R2MJ0L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.5±0.2mm
W size 2.0±0.2mm
T size 1.2mm
Size code inch (mm) 1008 (2520)
Inductance 2.2μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 2.5A(Max.) / 3.1A(Typ.)
Rated current (Itemp) (Based on Temperature rise) 1.9A(Max.) / 2.4A(Typ.)
Max. of DC resistance 0.101Ω
DC resistance 0.084Ω(Typ.)
Operating Temperature Range (Self-temperature rise is included) -40℃ to 150℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 110℃
Class of magnetic shield Shielded(Metal Alloy)
Brand Murata
Series DFE2HCAH_J0

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 30%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current. Keep the temperature (ambient temperature plus self-generation of heat) under 150°C. It can be considered for use with DCDC converters with a maximum voltage of 40 V or less.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.0324g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page