1. Product SearchInductorsDFE18SAN1R0ME0#

DFE18SAN1R0ME0#

“#” at the end indicates the package specification code.

Size Code 1608 (0603) in mm (in inch), 0.8mm max.Thickness. Small and high performance type.

< List of part numbers with package codes >
DFE18SAN1R0ME0L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.2mm
W size 0.8±0.2mm
T size 0.8mm
Size code inch (mm) 0603 (1608)
Inductance 1μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 2000mA
Rated current (Itemp) (Based on Temperature rise) 1600mA
Max. of DC resistance 0.144Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Shielded(Metal Alloy)
Absolute maximum voltage 20Vdc
Brand Murata
Series DFE18SAN_E0

Murata Icon X Notices

The saturation allowable DC current value is specified when the decrease of the initial inductance value at 30%. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.007g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products