1. Product SearchInductors1269AS-H-R47M#

1269AS-H-R47M#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
1269AS-H-R47M=P2

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.5±0.2mm
W size 2.0±0.2mm
T size 1.0mm
Size code inch (mm) 1008 (2520)
Inductance 0.47μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 3500mA
Rated current (Itemp) (Based on Temperature rise) 3100mA
Max. of DC resistance 0.046Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 85℃
Class of magnetic shield Shielded(Metal Alloy)
Absolute maximum voltage 20Vdc
Brand Murata
Series DFE252010C

Murata Icon X Notices

Rated current (Isat) is specified when the decrease of the initial inductance value at 30%. Rated current (Itemp) is specified when temperature of the inductor is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
=P2 180Embossed Tape 3000

Mass (typ.)

1 piece

0.024g

Murata Icon X Characteristic Data

Download a PDF file of this page