1. Product SearchInductors#FSLB2520-1R0M=P2

#FSLB2520-1R0M=P2

  • Last Time Buy Date : 3/31/2022
  • Date of Discontinuation : 3/31/2023

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.5±0.2mm
W size 2.0±0.2mm
T size 1.7mm
Size code inch (mm) 1008 (2520)
Inductance 1μH±20%
Inductance Test Frequency 1MHz
Max. of DC resistance 0.3Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 130MHz
Brand Murata
Rated Current 480mA
Series LLB2520

Murata Icon X Notices

Rated current is specified when the decrease of the initial inductance value at 10%. Or rated current is specified when temperature of the inductor is raised 20°C by DC current. Whichever is smaller.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
=P2 180Embossed Tape 2000

Mass (typ.)

1 piece

0.02g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products