Search results of SMD (Capacitor)

Applicable products : 1044Results

Advanced search for SMDDescriptions

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
Up to 85℃
Up to 105℃/125℃
Up to 150℃
Up to 200℃
General
Infortainment for Automotive
Powertrain/Safety for Automotive
Implanted Medical Devices
Low dissipation/High Q
Low inductance
Low acoustic noise, low distortion
Fail safe
Anti-deflecting crack
Anti-soldering crack
No DC bias Characteristics
Noise suppression
Reflow soldering
Flow soldering
Limited to Conductive Glue Mounting
Bonding
AEC-Q200
Certified by safety standard
Based on the Electrical Appliance and Material Safety Law of Japan

Close

Rated voltage

Min : 2.5 〜 Max : 100

Specify the range

Search Result: 1044 Results

Close

Capacitance

Min: 0.1 pF 〜 Max: 100000000 pF


Specify the range

Search Result: 1044

     
 

 

Close

L x W in mm (inch)

 
 

Close

T size (mm)

Min: 0.2 〜 Max: 2.5


Specify by range

Search Result: 1044

Close

Tolerance of capacitance

   

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions GRT
1 to 20 from among 1044 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Characteristic Shape Data
sheet
Part number (#:Packing code)
L size
W size
T size
Temperature
characteristics
Rated
voltage
Capacitance
Tolerance
of
capacitance
Notes






SMD

GRT0335C1E100JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 10pF ±5% Derating1






SMD

GRT0335C1E101JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 100pF ±5% Derating1






SMD

GRT0335C1E102JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 1000pF ±5% Derating1






SMD

GRT0335C1E120JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 12pF ±5% Derating1






SMD

GRT0335C1E150JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 15pF ±5% Derating1






SMD

GRT0335C1E151JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 150pF ±5% Derating1






SMD

GRT0335C1E180JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 18pF ±5% Derating1






SMD

GRT0335C1E181JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 180pF ±5% Derating1






SMD

GRT0335C1E1R0CA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 1.0pF ±0.25pF Derating1






SMD

GRT0335C1E220JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 22pF ±5% Derating1






SMD

GRT0335C1E221JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 220pF ±5% Derating1






SMD

GRT0335C1E270JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 27pF ±5% Derating1






SMD

GRT0335C1E271JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 270pF ±5% Derating1






SMD

GRT0335C1E2R0CA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 2.0pF ±0.25pF Derating1






SMD

GRT0335C1E330JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 33pF ±5% Derating1






SMD

GRT0335C1E331JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 330pF ±5% Derating1






SMD

GRT0335C1E390JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 39pF ±5% Derating1






SMD

GRT0335C1E391JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 390pF ±5% Derating1






SMD

GRT0335C1E3R0CA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 3.0pF ±0.25pF Derating1






SMD

GRT0335C1E470JA02# 0.6
±0.03mm
0.3
±0.03mm
0.3
±0.03mm
C0G (EIA) 25Vdc 47pF ±5% Derating1
 Loading...
Top of page