Search results of SMD (Capacitor)

Applicable products : 31Results

Advanced search for SMDDescriptions

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
Up to 85℃
Up to 105℃/125℃
Up to 150℃
Up to 200℃
General
Infortainment for Automotive
Powertrain/Safety for Automotive
Implanted Medical Devices
Low dissipation/High Q
Low inductance
Low acoustic noise, low distortion
Fail safe
Anti-deflecting crack
Anti-soldering crack
No DC bias Characteristics
Noise suppression
Reflow soldering
Flow soldering
Limited to Conductive Glue Mounting
Bonding
AEC-Q200
Certified by safety standard
Based on the Electrical Appliance and Material Safety Law of Japan

Close

Rated voltage

Min : 250 〜 Max : 250

Specify the range

Search Result: 31 Results

Close

Capacitance

Min: 10 pF 〜 Max: 4700 pF


Specify the range

Search Result: 31

     
 

 

Close

L x W in mm (inch)

 
 

Close

T size (mm)

Min: 1 〜 Max: 2


Specify by range

Search Result: 31

Close

Tolerance of capacitance

   

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions GA3?????GF
1 to 20 from among 31 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Characteristic Shape Data
sheet
Part number (#:Packing code)
L size
W size
T size
Temperature
characteristics
Rated
voltage
Capacitance
Tolerance
of
capacitance
Notes






SMD

GA342A1XGF100JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 10pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF120JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 12pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF150JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 15pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF180JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 18pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF220JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 22pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF270JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 27pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF330JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 33pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF390JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 39pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF470JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 47pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF560JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 56pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF680JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 68pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342A1XGF820JW31# 4.5
±0.3mm
2.0
±0.2mm
1.0
+0/-0.3mm
SL (JIS) 250Vac(r.m.s.) 82pF ±5% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342DR7GF102KW02# 4.5
±0.3mm
2.0
±0.2mm
2.0
±0.2mm
X7R (EIA) 250Vac(r.m.s.) 1000pF ±10% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342DR7GF221KW02# 4.5
±0.3mm
2.0
±0.2mm
2.0
±0.2mm
X7R (EIA) 250Vac(r.m.s.) 220pF ±10% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342DR7GF331KW02# 4.5
±0.3mm
2.0
±0.2mm
2.0
±0.2mm
X7R (EIA) 250Vac(r.m.s.) 330pF ±10% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342QR7GF101KW01# 4.5
±0.3mm
2.0
±0.2mm
1.5
+0/-0.3mm
X7R (EIA) 250Vac(r.m.s.) 100pF ±10% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342QR7GF151KW01# 4.5
±0.3mm
2.0
±0.2mm
1.5
+0/-0.3mm
X7R (EIA) 250Vac(r.m.s.) 150pF ±10% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342QR7GF471KW01# 4.5
±0.3mm
2.0
±0.2mm
1.5
+0/-0.3mm
X7R (EIA) 250Vac(r.m.s.) 470pF ±10% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA342QR7GF681KW01# 4.5
±0.3mm
2.0
±0.2mm
1.5
+0/-0.3mm
X7R (EIA) 250Vac(r.m.s.) 680pF ±10% Y2 Class Certified Products, IEC60950 Devices only






SMD

GA352QR7GF101KW31# 5.7
±0.4mm
2.8
±0.3mm
1.5
+0/-0.3mm
X7R (EIA) 250Vac(r.m.s.) 100pF ±10% X1/Y2 Class Certified Products
 Loading...
Top of page