Search results of SMD (Capacitor)

Applicable products : 28324Results

Advanced search for SMDDescriptions

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
Up to 85℃
Up to 105℃/125℃
Up to 150℃
Up to 200℃
General
Infortainment for Automotive
Powertrain/Safety for Automotive
Implanted Medical Devices
Low dissipation/High Q
Low inductance
Low acoustic noise, low distortion
Fail safe
Anti-deflecting crack
Anti-soldering crack
No DC bias Characteristics
Noise suppression
Reflow soldering
Flow soldering
Limited to Conductive Glue Mounting
Bonding
AEC-Q200
Certified by safety standard
Based on the Electrical Appliance and Material Safety Law of Japan

Close

Rated voltage

Min : 2 〜 Max : 3150

Specify the range

Search Result: 28324 Results

Close

Capacitance

Min: 0.1 pF 〜 Max: 560000000 pF


Specify the range

Search Result: 28324

     
 

 

Close

L x W in mm (inch)

 
 

Close

T size (mm)

Min: 0.125 〜 Max: 6.4


Specify by range

Search Result: 28324

Close

Tolerance of capacitance

   

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 28324 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Characteristic Shape Data
sheet
Part number (#:Packing code)
L size
W size
T size
Temperature
characteristics
Rated
voltage
Capacitance
Tolerance
of
capacitance
Notes





SMD

GRM0115C1C101JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 100pF ±5%





SMD

GRM0115C1C110JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 11pF ±5%





SMD

GRM0115C1C120JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 12pF ±5%





SMD

GRM0115C1C130JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 13pF ±5%





SMD

GRM0115C1C150JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 15pF ±5%





SMD

GRM0115C1C160JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 16pF ±5%





SMD

GRM0115C1C180JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 18pF ±5%





SMD

GRM0115C1C1R0CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.0pF ±0.25pF





SMD

GRM0115C1C1R1CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.1pF ±0.25pF





SMD

GRM0115C1C1R2CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.2pF ±0.25pF





SMD

GRM0115C1C1R3CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.3pF ±0.25pF





SMD

GRM0115C1C1R4CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.4pF ±0.25pF





SMD

GRM0115C1C1R5CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.5pF ±0.25pF





SMD

GRM0115C1C1R6CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.6pF ±0.25pF





SMD

GRM0115C1C1R7CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.7pF ±0.25pF





SMD

GRM0115C1C1R8CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.8pF ±0.25pF





SMD

GRM0115C1C1R9CE11# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 1.9pF ±0.25pF





SMD

GRM0115C1C200JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 20pF ±5%





SMD

GRM0115C1C220JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 22pF ±5%





SMD

GRM0115C1C240JE01# 0.25
±0.013mm
0.125
±0.013mm
0.125
±0.013mm
C0G (EIA) 16Vdc 24pF ±5%
 Loading...
Top of page