Search results of lead type (Capacitor)

Applicable products : 54Results

Advanced search for lead typeDescriptions

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
Up to 125℃
Up to 150℃
Up to 175℃/200℃
General
Powertrain/Safety for Automotive
Low acoustic noise, low distortion
Anti-deflecting crack
Anti-soldering crack
Flow soldering
Welding
AEC-Q200
Certified by safety standard

Close

Rated voltage

Min : 400 〜 Max : 400

Specify the range

Search Result: 54 Results

Close

Capacitance

Min: 10 pF 〜 Max: 10000 pF


Specify the range

Search Result: 54

     
   

Close

T size (mm)

Min: 5 〜 Max: 6


Specify by range

Search Result: 54

Close

Lead spacing F (mm)

 

Close

L x W in mm or outer diameter D (mm)

L x W in mm

 

Outer diameter D

       

Close

Package

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions DE2??SA???????Y
1 to 20 from among 54 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Characteristic Shape Data
sheet
Part number (#:Packing code)
Lead spacing
F
Lead diameter
d
L size or
Outer
diameter D
T size Temperature
characteristics
Rated voltage
Capacitance
Notes






Lead

DE21XSA100KA3BY02F 7.5
±1.0mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 10pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA100KJ3BY02F 7.5
±0.8mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 10pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA100KN3AY02F 7.5
±1.0mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 10pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA150KA3BY02F 7.5
±1.0mm
0.6
±0.05mm
6.0 mm max. 6.0
mm max.
SL (JIS) 400Vac(r.m.s.) 15pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA150KJ3BY02F 7.5
±0.8mm
0.6
±0.05mm
6.0 mm max. 6.0
mm max.
SL (JIS) 400Vac(r.m.s.) 15pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA150KN3AY02F 7.5
±1.0mm
0.6
±0.05mm
6.0 mm max. 6.0
mm max.
SL (JIS) 400Vac(r.m.s.) 15pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA220KA3BY02F 7.5
±1.0mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 22pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA220KJ3BY02F 7.5
±0.8mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 22pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA220KN3AY02F 7.5
±1.0mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 22pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA330KA3BY02F 7.5
±1.0mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 33pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA330KJ3BY02F 7.5
±0.8mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 33pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA330KN3AY02F 7.5
±1.0mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 33pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA470KA3BY02F 7.5
±1.0mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 47pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA470KJ3BY02F 7.5
±0.8mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 47pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA470KN3AY02F 7.5
±1.0mm
0.6
±0.05mm
7.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 47pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA680KA3BY02F 7.5
±1.0mm
0.6
±0.05mm
9.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 68pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA680KJ3BY02F 7.5
±0.8mm
0.6
±0.05mm
9.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 68pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE21XSA680KN3AY02F 7.5
±1.0mm
0.6
±0.05mm
9.0 mm max. 5.0
mm max.
SL (JIS) 400Vac(r.m.s.) 68pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE2B3SA101KA3BY02F 7.5
±1.0mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
B (JIS) 400Vac(r.m.s.) 100pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV






Lead

DE2B3SA101KJ3BY02F 7.5
±0.8mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
B (JIS) 400Vac(r.m.s.) 100pF X1/Y2 Class Certified Products, Halogen-free Products, Rated Voltage : AC400V,DC1kV
 Loading...
Top of page