Search results of lead type (Capacitor)

Applicable products : 3584Results

Advanced search for lead typeDescriptions

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
Up to 125℃
Up to 150℃
Up to 175℃/200℃
General
Powertrain/Safety for Automotive
Low acoustic noise, low distortion
Anti-deflecting crack
Anti-soldering crack
Flow soldering
Welding
AEC-Q200
Certified by safety standard

Close

Rated voltage

Min : 25 〜 Max : 1000

Specify the range

Search Result: 3584 Results

Close

Capacitance

Min: 1 pF 〜 Max: 47000000 pF


Specify the range

Search Result: 3584

     
   

Close

T size (mm)

Min: 2.5 〜 Max: 7


Specify by range

Search Result: 3584

Close

Lead spacing F (mm)

 

Close

L x W in mm or outer diameter D (mm)

L x W in mm

 

Outer diameter D

       

Close

Package

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 3584 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Characteristic Shape Data
sheet
Part number (#:Packing code)
Lead spacing
F
Lead diameter
d
L size or
Outer
diameter D
T size Temperature
characteristics
Rated voltage
Capacitance
Notes






Lead

DE11XRA100KA4BN01F 10.0
±1.0mm
0.6
±0.05mm
7.0 mm max. 4.0
mm max.
SL (JIS) 250Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA100KA4BP01F 10.0
±1.0mm
0.6
±0.05mm
7.0 mm max. 4.0
mm max.
SL (JIS) 300Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA100KA4BQ01F 10.0
±1.0mm
0.6
±0.05mm
8.0 mm max. 5.0
mm max.
SL (JIS) 500Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products, Rated Voltage : AC500V,DC1.5kV






Lead

DE11XRA100KJ4BN01F 10.0
±0.8mm
0.6
±0.05mm
7.0 mm max. 4.0
mm max.
SL (JIS) 250Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA100KJ4BP01F 10.0
±0.8mm
0.6
±0.05mm
7.0 mm max. 4.0
mm max.
SL (JIS) 300Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA100KJ4BQ01F 10.0
±0.8mm
0.6
±0.05mm
8.0 mm max. 5.0
mm max.
SL (JIS) 500Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products, Rated Voltage : AC500V,DC1.5kV






Lead

DE11XRA100KN4AN01F 10.0
±1.0mm
0.6
±0.05mm
7.0 mm max. 4.0
mm max.
SL (JIS) 250Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA100KN4AP01F 10.0
±1.0mm
0.6
±0.05mm
7.0 mm max. 4.0
mm max.
SL (JIS) 300Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA100KN4AQ01F 10.0
±1.0mm
0.6
±0.05mm
8.0 mm max. 5.0
mm max.
SL (JIS) 500Vac(r.m.s.) 10pF X1/Y1 Class Certified Products, Halogen-free Products, Rated Voltage : AC500V,DC1.5kV






Lead

DE11XRA150KA4BN01F 10.0
±1.0mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 250Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA150KA4BP01F 10.0
±1.0mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 300Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA150KA4BQ01F 10.0
±1.0mm
0.6
±0.05mm
6.0 mm max. 6.0
mm max.
SL (JIS) 500Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products, Rated Voltage : AC500V,DC1.5kV






Lead

DE11XRA150KJ4BN01F 10.0
±0.8mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 250Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA150KJ4BP01F 10.0
±0.8mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 300Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA150KJ4BQ01F 10.0
±0.8mm
0.6
±0.05mm
6.0 mm max. 6.0
mm max.
SL (JIS) 500Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products, Rated Voltage : AC500V,DC1.5kV






Lead

DE11XRA150KN4AN01F 10.0
±1.0mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 250Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA150KN4AP01F 10.0
±1.0mm
0.6
±0.05mm
6.0 mm max. 5.0
mm max.
SL (JIS) 300Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA150KN4AQ01F 10.0
±1.0mm
0.6
±0.05mm
6.0 mm max. 6.0
mm max.
SL (JIS) 500Vac(r.m.s.) 15pF X1/Y1 Class Certified Products, Halogen-free Products, Rated Voltage : AC500V,DC1.5kV






Lead

DE11XRA220KA4BN01F 10.0
±1.0mm
0.6
±0.05mm
6.0 mm max. 4.0
mm max.
SL (JIS) 250Vac(r.m.s.) 22pF X1/Y1 Class Certified Products, Halogen-free Products






Lead

DE11XRA220KA4BP01F 10.0
±1.0mm
0.6
±0.05mm
6.0 mm max. 4.0
mm max.
SL (JIS) 300Vac(r.m.s.) 22pF X1/Y1 Class Certified Products, Halogen-free Products
 Loading...
Top of page