1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(Lead)RHSQ92A104K1A2H01B

RHSQ92A104K1A2H01B

  • Last Time Buy Date : 3/31/2025

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 4.2mm max.
Width 3.5mm max.
T size 2.8mm max.
Lead spacing F 2.5±0.8mm
Lead diameter d 0.5±0.05mm
Paint dripping e 2.0mm max.
Capacitance 0.10μF ±10%
Rated voltage 100Vdc
Temperature characteristics X9Q(MURATA)
Capacitance change rate +15/-70%
Temperature range of temperature characteristics -55℃ to 200℃
Operating Temperature Range -55℃ to 200℃

Murata Icon X Notices

HF(Halogen Free)、 Derating5

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500

Mass (typ.)

1 piece

0.12g

Murata Icon X Characteristic Data

Download a PDF file of this page