1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(Lead)RHSQ92A103K0DGH01A

RHSQ92A103K0DGH01A

  • Last Time Buy Date : 3/31/2025

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 3.9mm max.
Width 3.5mm max.
T size 2.6mm max.
Lead spacing F 2.5+0.4/-0.2mm
Lead diameter d 0.5±0.05mm
Capacitance 10000pF ±10%
Rated voltage 100Vdc
Temperature characteristics X9Q(MURATA)
Capacitance change rate +15/-70%
Temperature range of temperature characteristics -55℃ to 200℃
Operating Temperature Range -55℃ to 200℃

Murata Icon X Notices

HF(Halogen Free)、 Derating5

Murata Icon X References

Packaging Specifications Standard Packing Quantity
A Ammo Pack 2000

Mass (typ.)

1 piece

0.1g

Murata Icon X Characteristic Data

Download a PDF file of this page