150℃ Operation Leaded MLCC for Automotive
RHE5G1H391J0M1H03A
“#” indicates a package specification code.
< List of part numbers with package codes >
RHE5G1H391J0M1H03A
Shape


L size or outer diameter D (mm) | 3.6 mm max. |
W size | 3.5 mm max. |
T size | 2.5 mm max. |
Lead spacing F | 5.0 +0.6/-0.2mm |
Lead diameter d | 0.5 ±0.05mm |
W1 size (max.) | 6.0mm |
Specifications
Capacitance | 390pF ±5% |
Rated voltage | 50Vdc |
Temperature characteristics (complied standard) | X8G(MURATA) |
Temperature coefficient |
20 to 150℃: 0±30ppm/℃ -55 to 25℃: 0+30/-72ppm/℃ |
Temperature range of temperature characteristics | -55 to 150℃ |
Operating temperature range | -55 to 150℃ |
Notes
Meet LF(Lead Free)[※LF : Lead content is less than 1000 ppm.], HF(Halogen Free)
References
Packaging | Specifications | Minimum quantity |
---|---|---|
A | Ammo pack taping type | 2000 |