Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 3.6mm max.
Width 3.5mm max.
T size 2.5mm max.
Lead spacing F 2.5+0.4/-0.2mm
Lead diameter d 0.5±0.05mm
Capacitance 10pF ±5%
Rated voltage 50Vdc
Temperature characteristics C0G(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Operating Temperature Range -55℃ to 125℃
TC 25 to 125℃:0±30ppm/℃ -55 to 25℃:0+30/-72ppm/℃

Murata Icon X Notices

HF(Halogen Free)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
A Ammo Pack 2000

Mass (typ.)

1 piece

0.092g

Murata Icon X Characteristic Data

Download a PDF file of this page