1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)NFM3DCC102R1H3#
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for General Purpose

NFM3DCC102R1H3#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFM3DCC102R1H3L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.2mm
Width 1.25±0.2mm
Thickness 0.7±0.2mm
Capacitance 1000pF +50/-20%
Distance between external terminals g 0.4mm min.
DC Resistance(max.) 300mΩ
External terminal size e 0.3±0.2mm
External terminal size i 1.1±0.3mm
External terminal size J 0.25±0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Current 300mA
Rated Voltage 50Vdc
Size code in inch(mm) 1205 (3212M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 4000

Mass (typ.)

1 piece

18.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page