1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)NFM31HK103R2A3#
Very Large Current 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for Automotive

NFM31HK103R2A3#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFM31HK103R2A3L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.2mm
Width 1.6±0.2mm
Thickness 1.3±0.2mm
Capacitance 10000pF ±20%
Distance between external terminals g 0.3mm min.
DC Resistance(max.) 1.5mΩ
External terminal size e 0.4±0.3mm
External terminal size i 1.2±0.3mm
External terminal size J 0.3±0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Current 10A at 105℃/6A at 125℃
Rated Voltage 100Vdc
Size code in inch(mm) 1206 (3216M)

Murata Icon X Notices

Derating3

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

38.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page