1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)NFM21CC221R1H3#
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for General Purpose

NFM21CC221R1H3#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFM21CC221R1H3D NFM21CC221R1H3J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 2.0±0.2mm
Width 1.25±0.1mm
Thickness 0.85±0.1mm
Capacitance 220pF ±20%
Distance between external terminals g 0.2mm min.
DC Resistance(max.) 300mΩ
External terminal size e 0.3±0.2mm
External terminal size i 0.6±0.2mm
External terminal size J 0.2+0.2/-0.1mm
Operating Temperature Range -55℃ to 125℃
Rated Current 700mA
Rated Voltage 50Vdc
Size code in inch(mm) 0805 (2012M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 4000
J φ330mm Reel Paper Tape 10000

Mass (typ.)

1 piece

12.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page