1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)NFM18PC225B1A3#
Large Current 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for General Purpose

NFM18PC225B1A3#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 9/30/2024
< List of part numbers with package codes >
NFM18PC225B1A3D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.1mm
Width 0.8±0.1mm
Thickness 0.8±0.1mm
Capacitance 2.2μF ±20%
Distance between external terminals g 0.2mm min.
DC Resistance(max.) 10mΩ
External terminal size e 0.25±0.1mm
External terminal size i 0.4±0.1mm
Operating Temperature Range -40℃ to 85℃
Rated Current 4A
Rated Voltage 10Vdc
Size code in inch(mm) 0603 (1608M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 4000

Mass (typ.)

1 piece

6.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page