1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)NFM15PC105R0G3#
Large Current 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for General Purpose

NFM15PC105R0G3#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFM15PC105R0G3D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 1.0±0.05mm
Width 0.5±0.1mm
Thickness 0.3±0.05mm
Capacitance 1.0μF ±20%
Distance between external terminals g 0.1mm min.
DC Resistance(max.) 30mΩ
External terminal size e 0.15±0.1mm
External terminal size i 0.3±0.1mm
External terminal size J 0.15±0.1mm
Operating Temperature Range -55℃ to 85℃
Rated Current 2A
Rated Voltage 4Vdc
Size code in inch(mm) 0402 (1005M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 10000

Mass (typ.)

1 piece

0.9mg

Murata Icon X Characteristic Data

Download a PDF file of this page